IESNA:LM-63-2002
[TEST]P1344783
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902765DE010 E3A301GPH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]395
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17 26.2 42.4 66.3 183.2 455.1 854.3 1289.9 1599.8 1690.5
1748 1805.8 1848.6 1879.2 1908.3 1929.3 1951.8 1965.4 1974.3 1966.9
1951.1 1912.4 1863.7 1799.6 1732.1 1633 1530.2 1424 1257.5 833.6
429.7 170.6 46.1 19.5 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 26.5 42.4 66 180.6 440.4 823.7 1260.4 1568.5 1659.2
1729.6 1778.2 1825.4 1857.8 1885.1 1905.7 1924.5 1939.6 1943.7 1934.8
1913.1 1880.3 1831.6 1767.9 1690.1 1604.6 1504 1380.6 1224.3 802.7
410.2 167.3 46.4 19.9 4.4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.4 40.5 65.2 177.3 405.4 769.1 1184.9 1497.7 1584.4
1649.2 1703 1738 1766.8 1790.7 1807.3 1818.7 1830.5 1829.4 1817.6
1797 1759.8 1708.9 1651.4 1578.8 1481.2 1383.5 1261.5 1097.1 669.3
333.2 151.1 43.5 19.2 4.8 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 26.2 40.2 63.4 157.4 365.6 689.5 1064 1369.5 1460.5
1529.1 1576.2 1612.7 1637.4 1651.8 1660.3 1665.1 1670.2 1664.7 1649.2
1622.3 1586.2 1537.9 1470.5 1398.6 1289.2 1179 1037.8 868.3 471
246.6 130.5 40.2 18.1 5.2 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.4 39.4 59.7 134.9 314.7 585.6 911 1204 1286.6
1351.8 1401.6 1436.2 1459.4 1471.6 1472.3 1467.9 1458.7 1446.5 1427
1392 1346.3 1285.1 1204 1095.3 977.7 846.5 709.1 586.7 311.8
176.9 100.6 36.5 16.2 5.9 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17 25.1 38 56 115 261.3 468.8 731.6 964.8 1046.7
1112.3 1160.9 1190.8 1207 1212.1 1205.9 1191.1 1166.4 1139.9 1105.3
1060.7 1000.2 922.1 828.1 721.2 618.8 517.4 433.4 351.2 205.3
126 74.8 34.3 12.2 5.2 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17 24.7 36.5 52.3 97.7 209 369.3 555.4 731.2 787.6
835.8 871.6 892.6 899.2 893 876 851.7 816.3 773.9 730.4
685.5 626.9 555.8 482.4 403.9 346.8 290.4 244.3 208.2 137.5
88.4 48.3 20.3 8.1 3.3 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17 22.8 31.3 40.9 52.7 85.9 139.3 184.6 217.1 222.6
225.2 223.3 218.5 211.2 203.1 192 180.2 166.2 154.4 139.7
127.5 115.7 103.6 92.9 80.7 69.7 59 49.4 37.6 14.7
9.2 4.1 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17 19.9 22.5 24.7 26.5 27.3 26.5 24.7 23.2 22.1
21.4 20.6 19.5 18.4 17.3 16.2 15.5 13.6 11.8 9.6
7 4.8 4.1 3.3 2.6 1.8 1.5 0.7 0.7 0
0 0 0 0.4 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
17 17 15.8 14.7 12.9 10.7 8.8 7.4 5.5 4.8
4.4 3.7 3.3 2.9 2.6 2.2 1.8 1.1 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17 14 11.1 8.5 6.3 4.4 3.3 2.2 1.1 0.7
0.7 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
17 11.8 8.1 5.5 3.7 2.6 1.5 0.7 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5 1.8 1.8
1.5 1.5 1.1 1.1 0.7 0.7 0.4 0.4 0
17 10.7 7 4.4 2.9 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.7 1.1 1.5 1.5 1.8 1.8 1.8 2.2 2.2 2.2
1.8 1.8 1.5 1.1 1.1 0.7 0.4 0.4 0
17 10.3 6.3 4.1 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.7
1.1 1.5 1.5 1.8 1.8 2.2 1.8 2.2 2.2 2.2
2.2 1.8 1.5 1.5 1.1 0.7 0.4 0.4 0
